Pakistan - English

Philips HID-Basic Gearbox system for SON (India)

HID basic gearbox system for SON

Products

BSN 070 M261
913702251012
BSN 150 X261
913702253212
BSN 250 X261
913702253412
BSN 250 M361
913702253722

Product family information

Description

Impregnated electromagnetic ballasts of copper and steel construction for use in combination with an external ignitor for High-Pressure Sodium Vapor (SON) lamps

Benefits

  • Orthocyclic winding process minimizes ballast coil volume and reduces weight with minimum ballast watt losses

Features

  • Simple installation and cabling

  • Ballast equipped with screw terminal blocks

Applications

  • Industry
  • Public areas
  • Roads

Warning & Safety

  • Ballasts are only suitable for use with integrated luminaires

Downloads