Pakistan - English

Philips BHL 400 K307-A2 230/240V 50Hz BC2-160

Product Description

Philips BHL 400 K307-A2 230/240V 50Hz BC2-160

Order code: 913700278226
Full order code: 872790088703700

Specifications

  • Input Voltage
    230 V (default) or 240 V
  • Line Frequency
    50 Hz
  • Input Frequency
    50 Hz

Downloads

Family

Product