Pakistan - English

Philips BHL 250 K307-A2 230/240V 50Hz BC2-134

Product Description

Philips BHL 250 K307-A2 230/240V 50Hz BC2-134

Order code: 913700278026
Full order code: 872790088701300

Specifications

  • Input Voltage
    230 V (default) or 240 V
  • Line Frequency
    50 Hz
  • Input Frequency
    50 Hz

Downloads

Family