Pakistan - English

Philips HID-Basic ballasts for HPL and HPI(PLUS) lamps

Simple, robust magnetic ballast

Products

BHLE 250L 200 TS
913713017242
BHLE 400L 200 TS
913713017342
BHLA 125L 200
913713018659

Product family information

Description

The HID-Basic ballast is an impregnated (HID standard) electromagnetic ballast for HID lamps, for use in combination with an external ignitor.

Benefits

  • Limited volume of ballast coil; also lightweight

  • Simple installation and cabling

Features

  • Orthocyclic winding process

  • Ballasts equipped with screw terminal blocks as standard

Applications

  • For built-in applications for road and public lighting with HPL, HPI and HPI (Plus) lamps
  • HID-Basic ballasts should be restricted to built-in situations where relative humidity is limited.

Downloads