Pakistan - English

Philips HF-S 258 TL-D II 220-240V 50/60Hz

Product Description

Philips HF-S 258 TL-D II 220-240V 50/60Hz

Order code: 913713032566
Full order code: 872790089746300

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.5 mA
  • Inrush Current Width
    0.35 ms
  • Inrush Current Peak (Max)
    28 A
  • Number of Products on MCB (16A Type B) (Nom)
    12

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713032566 en_AA pdf 410.5 kB

Brochures

Declaration of Conformity
Declaration of conformity - HF-S 258 TL-D II 220-240V 50/60Hz pdf 262.9 kB
Additional data sheet
GSAD_HFSIITL5_0001-Additional datasheet PDF 369.9 kB

Visuals

Product-Photographs-913713032566_EU
Multiple assets
Product-Diagrams-913713032566_EU
Multiple assets