Pakistan - English

Philips HF-S 218/236 TL-D II 220-240V 50/60Hz

Product Description

Philips HF-S 218/236 TL-D II 220-240V 50/60Hz

Order code: 913713032466
Full order code: 872790090553300

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.5 mA
  • Inrush Current Width
    0.35 ms
  • Inrush Current Peak (Max)
    18 A
  • Number of Products on MCB (16A Type B) (Nom)
    28

Downloads

Family