Pakistan - English

Philips HF-S 158 TL-D II 220-240V 50/60Hz

Product Description

Philips HF-S 158 TL-D II 220-240V 50/60Hz

Order code: 913713032266
Full order code: 872790089739500

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.5 mA
  • Inrush Current Width
    0.35 ms
  • Inrush Current Peak (Max)
    18 A
  • Number of Products on MCB (16A Type B) (Nom)
    28

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713032266 en_AA pdf 433.3 kB

Brochures

Additional data sheet
GSAD_HFSIITL5_0002-Additional datasheet PDF 369.8 kB

Visuals

Product-Photographs-913713032266_EU
Multiple assets
Product-Diagrams-913713032266_EU
Multiple assets