Pakistan - English

Philips HF-M BLUE 121 LH TL5 230-240V

Product Description

Philips HF-M BLUE 121 LH TL5 230-240V

Order code: 913700418366
Full order code: 871150053646430

Specifications

  • Input Voltage
    230 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Number of Products on MCB (16A Type B) (Nom)
    59

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700418366 en_AA pdf 661.4 kB

Visuals

Product-Photographs-913700418366_EU
Multiple assets
Product-Diagrams-913700418366_EU
Multiple assets