Pakistan - English

Philips HF-E 236 TL-D 220-240 50/60Hz

Product Description

Philips HF-E 236 TL-D 220-240 50/60Hz

Order code: 913713039166
Full order code: 871829166873200

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.5 mA
  • Inrush Current Width
    0.37 ms
  • Inrush Current Peak (Max)
    20 A

Downloads

Family