Pakistan - English

Philips EB-C 128 TL5 220-240V 50/60Hz

Product Description

Philips EB-C 128 TL5 220-240V 50/60Hz

Order code: 913713196414
Full order code: 872790088656600

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.7 mA

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713196414 en_AA pdf 365.4 kB

Visuals

Product-Photographs-913713196414_EU
Multiple assets
Product-Diagrams-913713196414_EU
Multiple assets