Pakistan - English

Philips EB-C 236 TL-D 220-240V 50/60Hz

Product Description

Philips EB-C 236 TL-D 220-240V 50/60Hz

Order code: 913713199315
Full order code: 872790085880800

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Number of Products on MCB (16A Type B) (Nom)
    28

Downloads

Family