Pakistan - English

Philips EB-C 136 TL-D 220-240V 50/60Hz

Product Description

Philips EB-C 136 TL-D 220-240V 50/60Hz

Order code: 913713199215
Full order code: 872790085878500

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Number of Products on MCB (16A Type B) (Nom)
    18

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713199215 en_AA pdf 349.8 kB

Visuals

Product-Photographs-913713199215_EU
Multiple assets
Product-Diagrams-913713199215_EU
Multiple assets