Pakistan - English

Philips EB-C 118 TL-D 220-240V 50/60Hz

Product Description

Philips EB-C 118 TL-D 220-240V 50/60Hz

Order code: 913713199015
Full order code: 872790085877800

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Number of Products on MCB (16A Type B) (Nom)
    25

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713199015 en_AA pdf 349.8 kB

Visuals

Product-Photographs-913713199015_EU
Multiple assets
Product-Diagrams-913713199015_EU
Multiple assets