Pakistan - English

Philips EB-Ci 1-2 36W / 1-4 18W 220-240V 50/60Hz

Product Description

Philips EB-Ci 1-2 36W / 1-4 18W 220-240V 50/60Hz

Order code: 913713043180
Full order code: 694793913353600

Specifications

  • Input Voltage
    220-240 V
  • Input Frequency
    50 or 60 Hz
  • Earth Leakage Current (Max)
    0.5 mA
  • Inrush Current Width
    0.35 ms
  • Inrush Current Peak (Max)
    19 A
  • Number of Products on MCB (16A Type B) (Max)
    28

Downloads

Family