Pakistan - English

Philips EB-Certalume for PLT/C lamps

Product Description

Products

Product family information

Description

Affordable, reliable, high frequency electronic ballast for 4-pin PL-T and PL-C fluorescent lamps, ideal alternative for electromagnetic (EM) ballasts. The ballast is primarily designed for Indoor application. For outdoor application, the luminaire should be minimum ClassⅠand need to be sufficiently protected against water & dust. The installation should also be guard against any lightening surge or any other necessary electrical protection as deemed in such typical installation & application.

Benefits

  • Energy efficient, saving 25% energy compared to electromagnetic “C-type” ballasts

  • The EB-C TL5 range has a robust design and meets safety, EMC and Immunity tests including safety approbation via an external test-house covering IEC/EN 61347.

Features

  • Energy efficient CELMA A3

  • Complying to CCC certificate including safety acc IEC 61347

Applications

  • Designed for applications where lamps burn for a long period of time and switching cycle (on/off) is infrequent. Typical areas of application include:
  • Professional indoor applications (e.g. offices and hotels)
  • Department stores, shops, supermarkets, convenient stores and public area’s
  • Indoor lighting boxes
  • Homes

Downloads

Leaflets

Family leaflet
Localized commercial leaflet EB-Certalume for PLT/C lamps en_AA pdf 592.6 kB

Visuals

Family-Photographs-EB-Certalume for PLT/C lamps
Multiple assets