Pakistan - English

Philips HF-Ri TD 1 28/35/49/54 TL5 E+ 195-240V

Product Description

Philips HF-Ri TD 1 28/35/49/54 TL5 E+ 195-240V

Order code: 913700695666
Full order code: 871829166205100

Specifications

  • Input Voltage
    195-240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.5 mA
  • Inrush Current Width
    0.18 ms
  • Inrush Current Peak (Max)
    20 A
  • Number of Products on MCB (16A Type B) (Nom)
    39

Downloads