Pakistan - English

Philips HF-Regulator II for TL-D lamps

HF-Regulator II for TL-D lamps – Dimming: a next step in energy saving

Products

Product family information

Description

High-frequency electronic dimming ballast, using the analog protocol (1-10 V) for TL-D lamps. The ballast is primarily designed for Indoor application. For outdoor application, the luminaire should be minimum ClassⅠand need to be sufficiently protected against water & dust. The installation should also be guard against any lightening surge or any other necessary electrical protection as deemed in such typical installation & application.

Benefits

  • The lamp power can be dimmed from 1 to 100% via the Analog control input (in accordance with the 1-10 V industry standard)

  • Compliant with European and Asian norms and suitable for emergency lighting systems

Features

  • Programmed start: flicker-free ignition < 0.5 seconds and striation-free operation, no stroboscopic effects. Preheating the lamp electrodes enables the lamps to be switched on and off without reducing life

  • Smart power ensures constant light, independent of mains fluctuations.

Applications

  • Indoor, general and task lighting applications in combination with lighting control systems (personal control, daylight linking and/or movement detection)

Downloads