Philips Cellular Nodes
Wireless connectivity for outdoor lighting control. A plug-and-play device that transforms any streetlight into an individually controllable, remotely managed luminaire.
Products
Product | Compare | |
---|---|---|
LLC7870/00 CT NODE 20MM3 DC EU4VF LG913701043503 | ||
LLC7871/00 CT NODE 20MM3 DC EU4VF DG913701043603 | ||
LLC7891/00 CT KIT MS EU4VF913701056903 | ||
LLC7893/00 CT KIT AS EU4VF913701057003 | ||
LLC7852/00 CT NODE ZHAGA DC EU4VF LG913701057603 | ||
LLC7853/00 CT NODE ZHAGA DC EU4VF DG913701057703 | ||
LLC7811/00 CT NODE NEMA5 ACLV P US4VF BK913701058113 | ||
LLC7812/00 CT NODE NEMA5 ACLV P US4VF LG913701058213 |
Product family information
Description
The Philips cellular node enables plug and play connectivity for any existing and already installed outdoor lighting luminaire with different type of receptacle (such as Zhaga, Nema or 20mm conduit). Once a node is installed, the luminaire is automatically connected to Philips Interact City and automatically located on the map via GPS. Depending on the luminaire configuration (such as Zhaga, Nema or 20mm conduit) it will also work with an outdoor multi sensor.
Benefits
Easy to install with different type of receptacle (such as Zhaga, Nema or 20mm conduit)
Cellular based for reliable wireless technology
Features
Luminaires with ZHAGA or NEMA socket or 20MM Conduit
Automatic commissioning: each node automatically connects to the Interact City system once installed