Signify RF mesh nodes
Wireless connectivity for outdoor lighting control. A device that transforms any streetlight into an individually controllable and remotely managed luminaire.
Products
Product family information
Description
RF Mesh is a networked controls system based on two-way wireless communication using the latest mesh network technology. The system enables individual light points to be controlled remotely and to be managed via online platforms. Lighting operators can control remotely the outdoor lighting infrastructure setting dimming levels to achieve considerable energy savings and can get real time feedback from the luminaires reducing operating and maintenance costs via accurate scheduling of on-site maintenance service tasks, while improving both the quality and reliability of outdoor lighting.
Benefits
High network redundancy and reliability with Sub gig mesh network (868MHz, 924MHz, 922MHz)
Optimized RF Mesh network for lighting applications
Features
Retrofit light controls for LED Luminaires with ZHAGA or NEMA socket or 20MM Conduit
Freedom to select any dimmable driver supplier using 1-10v, DALI, SR and D4i