Pakistan - English

Philips Uni DMX controls and accessories

Architectural Lighting DMX Controls and Wiring Accessories

Products

ZXP399 Lead 4P DMX cable 2m (10 pcs)
ZXP399 Lead 4P DMX cable 2m (10 pcs)
911401742332
ZXP399 Jump 4P DMX cable 2m (10 pcs)
ZXP399 Jump 4P DMX cable 2m (10 pcs)
911401742342
ZXP399 Lead 5P DC/DMX cable 2m (10 pcs)
ZXP399 Lead 5P DC/DMX cable 2m (10 pcs)
911401742352
ZXP399 Jump 5P DC/DMX cable 2m (10 pcs)
ZXP399 Jump 5P DC/DMX cable 2m (10 pcs)
911401742362
ZXP399 Y-connect kit 5P DC/DMX (10 pcs)
ZXP399 Y-connect kit 5P DC/DMX (10 pcs)
911401742372
ZXP399 Lead 2P DC cable 2m (10 pcs)
ZXP399 Lead 2P DC cable 2m (10 pcs)
911401742382
ZXP399 Jump 2P DC cable 2m (10 pcs)
ZXP399 Jump 2P DC cable 2m (10 pcs)
911401742392
ZXP399 endcap male connector (20 pcs)
ZXP399 endcap male connector (20 pcs)
911401742402

Product family information

Description

The ZXP399 DMX Controls and Wiring Accessories are to be used with our architectural and facade lighting luminaires (UniFlood C, M and G, UniStrip G4, UniEdge, UniDot G2, UniString and UniBar). DMX Controls include main controller, stand-alone controller, sub-controllers, DMX amplifier and DMX addressing device. Main Controller: Industrial computer that can control up to 6000 DMX universes. Stand-alone Controller: Fits for medium applications with up to 700 DMX universes. Wiring accessories include leader and jumper cables with male and female IP67 connectors and end-caps. Addressing Device: Hand-held device that can write DMX addresses to a whole run on-site within minutes. DMX Amplifier: Compact, IP65 and low power repeater that can amplify the DMX signal for up 100 meters.

Benefits

    Applications

    • Bridges, Monuments, Facades
    • Landscape
    • Parks and Plazas

    Downloads