Philips OccuSwitch

OccuSwitch - a smart move

Products

Product family information

Description

The OccuSwitch is a movement detector with a built-in switch. It will switch the lights off in a room or area when it is vacated and thus save up to 30% on electricity. The OccuSwitch can switch any load of up to 6 A and control an area of between 20 and 25 m². A detachable mains connector enables easy installation and mounting of the OccuSwitch in the ceiling

Benefits

  • Energy savings of up to 30% and good pay-back

  • Works with almost all lamp- and luminaire types

Features

  • OccuSwitch has a smart timer that will extend the delay time by 10 minutes if movement is detected shortly after switch-off, assuming that the area is still in use but there is very little movement

  • The OccuSwitch has a retractable shield that can be used to shield off areas, e.g. corridors, adjacent to the area the OccuSwitch is controlling

Applications

  • Offices, schools (incl. board lighting)
  • Similar applications, including toilets, storage rooms, etcetera
  • Designed for recessed ceiling mounting
  • Surface mounting optional with surface box, possible to install with recessed wiring or a surface-mounted duct
  • Optimized for ceiling heights of between 2.5 and 4 meters

Downloads