EcoSet basic controls

Philips EcoSet basic control system – save energy in a simple, reliable, and affordable way

Product family information

Description

Take the energy-saving capabilities of your lighting solutions to a whole new level with Philips EcoSet basic control system. This sensor solution is designed to deliver simple, reliable and affordable energy savings while further improving your energy sustainability. From offices and parking to industrial applications, Philips EcoSet basic control system comes in different versions to meet your exact needs – from plug and play to wired or wire free. It works by upgrading your conventional or LED luminaires with all the features of a basic controlled solution. So you can benefit from energy savings based on factors like movement detection, daylight harvesting, or group lighting control. Philips EcoSet basic control sensors are also simple to install, commission and maintain. Putting you in complete control of reliable and affordable energy savings from your existing lighting solutions.

Benefits

  • Simple system architecture for a broad range of options – wired or wireless; with integrated or external sensors

  • Designed to save energy

Features

  • Movement and daylight detection

  • Automatic dimming function and grouping control

Applications

  • All indoor applications