Pakistan - English

Signify Dynalite DMC2-UL

Product Description

Signify Dynalite DMC2-UL

Order code: 913703666009
Full order code: 871869600701300

Specifications

  • Line Frequency
    50 to 60 Hz
  • Input Current (Nom)
    32A per phase or single phase 63A max A

Downloads

Family

Product