Pakistan - English

Signify Dynalite Gateways

Network devices bring all the other devices together, creating a robust and scalable system

Products

PDEG
913703013809
DLLI8I8O
913703023009
DDNG-KNX
913703080509
DPMI940-D
913703080609
DDNG232
913703081809
PDEB
913703240009
DDNG485
913703366709
DDNG232
913703366909

Product family information

Description

All devices in the Dynalite portfolio can communicate directly with any other device on the network. Network devices and gateways are used to scale the control network using the resilient trunk-and-spur topology that supports the full range of user interfaces, sensors, integration gateways and load controllers. They can communicate with other 3rd part system that are within the project, giving visibility to the Dynalite system status or allowing Dynalite system to issue instructions to other systems.

Benefits

  • Flexible protocol translation

  • Visibility to system status

Applications

  • Office
  • Industrial
  • Education
  • Healthcare
  • Retail
  • Hospitality

Downloads