Pakistan - English

Signify Dynalite Dynalite Multipurpose Controllers

Sophisticated yet simple energy-efficient lighting control solutions

Products

Product Compare
DGTM402 V2

DGTM402 V2

913703024309
DDMC802

DDMC802

913703243509
DGTM104

DGTM104

913703260609
DGTM202

DGTM202

913703260709
DGLM105 V2

DGLM105 V2

913703260809
DGLM202

DGLM202

913703260909
DGLM402

DGLM402

913703261009
DGRM204 V2

DGRM204 V2

913703261109

Product family information

Description

Within any project, many different lighting load types may be required to achieve a desired result. Each of these load types may require a different style of control. The Dynalite range of multipurpose controllers allows customization of output types via different output module units. When using DIN-rail multipurpose controllers, a specific type of control can be chosen for each circuit: relay, leading-edge dimmer, trailing-edge dimmer, driver control, controller with out-of-the-box functionality, fan control, and blind/screen control. In any combination, multiple load types can be controlled from a single device. This simplifies installation and prevents wasted capacity of circuits that are not required.

Benefits

  • Controllers support distributed intelligence, i.e. each device has a CPU with presets and can act as a stand-alone control unit

  • Some devices have out-of-the-box functionality with re-configuration capability

Applications

  • Retail and Hospitality, Office and Industry
  • Public spaces, Stadiums and multi-purpose Event Centers
  • Residential

Downloads