Dynalite Multipurpose Controllers
Sophisticated yet simple energy-efficient lighting control solutions
Products
Product | Compare | |
---|---|---|
DGTM402 V2913703024309 | ||
DDMC802913703243509 | ||
DGTM104913703260609 | ||
DGTM202913703260709 | ||
DGLM105 V2913703260809 | ||
DGLM202913703260909 | ||
DGLM402913703261009 | ||
DGRM204 V2913703261109 |
Product family information
Description
Within any project, many different lighting load types may be required to achieve a desired result. Each of these load types may require a different style of control. The Dynalite range of multipurpose controllers allows customization of output types via different output module units. When using DIN-rail multipurpose controllers, a specific type of control can be chosen for each circuit: relay, leading-edge dimmer, trailing-edge dimmer, driver control, controller with out-of-the-box functionality, fan control, and blind/screen control. In any combination, multiple load types can be controlled from a single device. This simplifies installation and prevents wasted capacity of circuits that are not required.
Benefits
Controllers support distributed intelligence, i.e. each device has a CPU with presets and can act as a stand-alone control unit
Some devices have out-of-the-box functionality with re-configuration capability