Dynalite Relay Controllers
As one of the most popular forms of lighting control, relay controllers can have the greatest impact in terms of energy management.
Products
| Product | Compare | |
|---|---|---|
DDRC810DT-GL913703035209 | ||
DMRC210913703050009 | ||
PDUVCC-10913703073709 | ||
DDRC1220FR-GL913703243009 | ||
DDRC420FR913703244609 | ||
DDRC-GRMS-E913703334009 |
Product family information
Description
Dynalite relay controllers are built to handle the large inrush current of lighting loads. Like load controllers, they receive instructions over the network and can be used for any type of indoor circuit switching such as light switching, plug load switching, controlling blind and curtain motors, or controlling contactors for high power switching. The Dynalite solution provides a range of relay controllers with a variety of circuit numbers and sizes to work individually or as part of a system, thus fulfilling any project requirement. Each device can store over 170 presets, allowing the recall of complex switching logic from simple network messages. As the required preset scenarios are stored within each relay device, the commissioning process and network messages are simplified.