Pakistan - English

Philips MASTER Value, LEDtube, T8, DC, 1200 mm, 24-34 V, 15.5 W, 36W TL-D, 3000 K, 2300 lm, 50000 hour(s)

MAS LEDtube VLE DC 1200mm 15.5W 830 T8

Product Description

MASTER Value, LEDtube, T8, DC, 1200 mm, 24-34 V, 15.5 W, LED alternative to 36W TL-D, 3000 K, 2300 lm, 50000 hour(s), 148 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003557121
Full order code: 871951446891700

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family