Pakistan - English

Philips LEDtube, Others, Mains, 300 mm, 4.5 W, 60W, 2700 K, 480 lm, CRI 80, 30000 hour(s)

LED 4.5W 310mm S19 WW ND 1CT/4

Product Description

LEDtube, Others, Mains, 300 mm, 4.5 W, LED alternative to 60W, 2700 K, 480 lm, CRI 80, 30000 hour(s), 106 lm/W, EEL F, S19, Beam angle 175 degree(s), Plastic, 300 mm, RG0, SDCM 6, PF 0.5, IP20, SVM 0.1, PstLM 0.1

Order code: 929002443801
Full order code: 871951426360400

Specifications

  • Cap-Base
    S19
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    30,000 hour(s)
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product