Pakistan - English

Philips MASTER, LEDtube, T5, Mains, 1200 mm, 52-59 V, 16 W, 28W TL5 HE, 6500 K, 2500 lm, 50000 hour(s)

MAS Ledtube 1200mm HO 16W 865 T5 DC

Product Description

MASTER, LEDtube, T5, Mains, 1200 mm, 52-59 V, 16 W, LED alternative to 28W TL5 HE, 6500 K, 2500 lm, 50000 hour(s), 156.00 lm/W, G5, Beam angle 160 degree(s), Glass

Order code: 929002387508
Full order code: 871869976525500

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002387508 en_AA pdf 802.7 kB

Visuals

Product-Photographs-929002387508_EU
Multiple assets
Product-Diagrams-929002387508_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS Ledtube 1200mm HO 16W 865 T5 DC IES 35.7 kB