Pakistan - English

Philips LEDtube, Others, Mains, 200 mm, 25 W, 6500 K, 2400 lm, 20000 hour(s)

LED MOD 25W G3 865 OL

Product Description

LEDtube, Others, Mains, 200 mm, 25 W, 6500 K, 2400 lm, 20000 hour(s), 96 lm/W, Plastic, RG1

Order code: 929003765939
Full order code: 694197061214200

Specifications

  • Cap-Base
    -
  • Nominal lifetime
    20,000 hour(s)
  • Switching Cycle
    15,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product