Pakistan - English

Philips LEDtube, Others, Mains, 200 mm, 220-240 V, 25 W, 40W, 6500 K, 2400 lm, 20000 hour(s)

LED MOD 25W G3 865 APR

Product Description

LEDtube, Others, Mains, 200 mm, 220-240 V, 25 W, LED alternative to 40W, 6500 K, 2400 lm, 20000 hour(s), 96 lm/W, Beam angle 150 degree(s), Plastic, RG1

Order code: 929003765907
Full order code: 872016929853800

Specifications

  • Cap-Base
    -
  • Nominal lifetime
    20,000 hour(s)
  • Switching Cycle
    15,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003765907 en_AA pdf 877.1 kB

Visuals

Product-Photographs-929003765907_EU
Multiple assets
Product-Diagrams-929003765907_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LED MOD 25W G3 865 APR IES 16.4 kB

Other

Environmental product declaration
EPD-Philips-MyCare-LED-Circular-COMF-7904624-Ref-929003765939 pdf 730.8 kB