Pakistan - English

Philips LEDtube, Others, Mains, 200 mm, 220-240 V, 20 W, 32W, 6500 K, 1900 lm, 20000 hour(s)

LED MOD 20W G3 865 APR

Product Description

LEDtube, Others, Mains, 200 mm, 220-240 V, 20 W, LED alternative to 32W, 6500 K, 1900 lm, 20000 hour(s), 95 lm/W, Beam angle 150 degree(s), Plastic, RG1

Order code: 929003765807
Full order code: 872016929851400

Specifications

  • Cap-Base
    -
  • Nominal lifetime
    20,000 hour(s)
  • Switching Cycle
    15,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product