Pakistan - English

Philips LEDtube, Others, Mains, 100 mm, 220-240 V, 14 W, 22W, 6500 K, 1300 lm, 20000 hour(s)

LED MOD 14W G3 865 APR

Product Description

LEDtube, Others, Mains, 100 mm, 220-240 V, 14 W, LED alternative to 22W, 6500 K, 1300 lm, 20000 hour(s), 92 lm/W, Beam angle 150 degree(s), Plastic, RG1

Order code: 929003765707
Full order code: 872016929849100

Specifications

  • Cap-Base
    -
  • Nominal lifetime
    20,000 hour(s)
  • Switching Cycle
    15,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product