Pakistan - English

Philips LEDtube, Others, Mains, 200 mm, 220-240 V, 20 W, 40-55W, 3000 K, 2200 lm, 20000 hour(s)

LED MOD 20W 830 APR

Product Description

LEDtube, Others, Mains, 200 mm, 220-240 V, 20 W, LED alternative to 40-55W, 3000 K, 2200 lm, 20000 hour(s), 110 lm/W, Beam angle 120 degree(s), Plastic

Order code: 929003620707
Full order code: 872016919635300

Specifications

  • Cap-Base
    -
  • Nominal lifetime
    20,000 hour(s)
  • Switching Cycle
    15,000
  • Rated Lifetime (Hours)
    20,000 hour(s)
  • Lighting Technology
    LEDtube

Downloads

Family