Pakistan - English

Philips LED, C-T9, EM/Mains, 300 mm, 220-240 V, 20 W, 32W, 6500 K, 2000 lm, 30000 hour(s)

LED Circular 20W 865 G10q AP

Product Description

LED, C-T9, EM/Mains, 300 mm, 220-240 V, 20 W, LED alternative to 32W, 6500 K, 2000 lm, 30000 hour(s), 100 lm/W, G10q, Beam angle 120 degree(s), RG0

Order code: 929002011007
Full order code: 871869964535900

Specifications

  • Cap-Base
    G10q
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family