Pakistan - English

Philips MasterConnect, LEDtube, T8, 1200 mm, 14.5 W, 3500 K, 2000 lm, 70000 hour(s)

14.5T8/48-835/MF20/MC IA 10/1

Product Description

MasterConnect, LEDtube, T8, 1200 mm, 14.5 W, 3500 K, 2000 lm, 70000 hour(s), 137.00 lm/W, G13 Rotatable end-cap, Plastic

Order code: 929002456604

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product