Philips MasterClass, LEDtube, T8, 600 mm, 13 W, 3000 K, 2000 lm, 70000 hour(s)
13T8-6U/MAS/24-830/IF20/P/DIM 10/1
Product Description
MasterClass, LEDtube, T8, 600 mm, 13 W, 3000 K, 2000 lm, 70000 hour(s), 153.00 lm/W, G13, Plastic
Specifications
- Cap-Base G13
- Nominal lifetime 70,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LEDtube