Pakistan - English

Philips MasterClass, LEDtube, T8, 1200 mm, 13 W, 4000 K, 2100 lm, 70000 hour(s)

13T8/MAS/48-840/IF21/P/DIM 10/1

Product Description

MasterClass, LEDtube, T8, 1200 mm, 13 W, 4000 K, 2100 lm, 70000 hour(s), 161 lm/W, G13, Plastic

Order code: 929001397834

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads