Philips MASTER Value, LEDtube, T8, UN, 1500 mm, 23 W, 58W TL-D, 4000 K, 3700 lm, CRI 80, 60000 hour(s)
MAS LEDtube VLE UN 1500mm UO 23W840 T8
Product Description
MASTER Value, LEDtube, T8, UN, 1500 mm, 23 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 60000 hour(s), 160 lm/W, EEL C, G13 | Medium Bi-Pin Fluorescent, Beam angle 190 degree(s), Glass, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1