Philips MASTER Value, LEDtube, T8, UN, 1200 mm, 15.5 W, 36W TL-D, 4000 K, 2500 lm, CRI 80, 60000 hour(s)

MAS LEDtube VLE UN 1200mm UO 15.5W840 T8

Product Description

MASTER Value, LEDtube, T8, UN, 1200 mm, 15.5 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, CRI 80, 60000 hour(s), 161 lm/W, EEL C, G13 | Medium Bi-Pin Fluorescent, Beam angle 190 degree(s), Glass, 1200 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Order code: 929002997102
Full order code: 871951431670600

Downloads