Philips MASTER Value, LEDtube, T8, EM/Mains, 1200 mm, 15.5 W, 36W TL-D, 4000 K, 2500 lm, CRI 80, 60000 hour(s)
MAS LEDtube VLE 1200mm UO 15.5W 840 T8
Product Description
MASTER Value, LEDtube, T8, EM/Mains, 1200 mm, 15.5 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, CRI 80, 60000 hour(s), 161 lm/W, EEL C, G13 | Medium Bi-Pin Fluorescent, Beam angle 190 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1