Philips LED, T8, 20.5 W, 3000 K, 2900 lm, 60000 hour(s)

MAS LEDtube VLE 1500mm HO 20.5W 830 T8

Product Description

LED, T8, 1500 mm, 20.5 W, 3000 K, 2900 lm, 60000 hour(s), 141 lm/W, G13, Glass, RG0

Order code: 929002021738
Full order code: 872016934148700

Downloads