Pakistan - English

Philips MASTER Value, LEDtube, T8, Universal, 1500 mm, 23 W, 58W TL-D, 6500 K, 3700 lm, CRI 80, 60000 hour(s)

MAS LEDtube VLE UN 1500mm UO 23W865 T8

Product Description

MASTER Value, LEDtube, T8, Universal, 1500 mm, 23 W, LED alternative to 58W TL-D, 6500 K, 3700 lm, CRI 80, 60000 hour(s), 160 lm/W, EEL C, G13, Beam angle 190 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929002997502
Full order code: 871951431678200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Family

Product