Pakistan - English

Philips MASTER Value, LEDtube, T8, Universal, 1200 mm, 15.5 W, 36W TL-D, 3000 K, 2300 lm, CRI 80, 60000 hour(s)

MAS LEDtube VLE UN 1200mm UO 15.5W830 T8

Product Description

MASTER Value, LEDtube, T8, Universal, 1200 mm, 15.5 W, LED alternative to 36W TL-D, 3000 K, 2300 lm, CRI 80, 60000 hour(s), 148 lm/W, EEL D, G13, Beam angle 190 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929002997002
Full order code: 871951431668300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002997002 pdf 67.8 kB
Product leaflet
Localized commercial leaflet 929002997002 en_AA pdf 820.1 kB

Brochures

Install instructions
LEDtube Installation Guide UN pdf 5.3 MB

Visuals

Product-Photographs-929002997002_EU
Multiple assets
Product-Diagrams-929002997002_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE UN 1200mm UO 15.5W830 T8 IES 2.4 kB
LDT
LDT File - MAS LEDtube VLE UN 1200mm UO 15.5W830 T8 ldt 91.6 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-LEDtube-Universal-T8-COMF-6260804-Ref-929002997102 pdf 678.3 kB