Pakistan - English

Philips MASTER Value, LEDtube, T8, EM/Mains, 1500 mm, 19.3 W, 23 W, 58W TL-D, 4000 K, 3100 lm, 3700 lm, CRI 80, 75000 hour(s)

MAS LEDtube VLE 1500mm 19.3W/23W 840 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, 1500 mm, 19.3 W, 23 W, LED alternative to 58W TL-D, 4000 K, 3100 lm, 3700 lm, CRI 80, 75000 hour(s), 160 lm/W, EEL C, G13, Beam angle 190 degree(s), Glass, 0 %, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004356802
Full order code: 872110313919100

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product