Pakistan - English

Philips MASTER Value, LEDtube, T8, EM/Mains, 1200 mm, 13.1 W, 15.5 W, 36W TL-D, 4000 K, 2100 lm, 2500 lm, CRI 80, 75000 hour(s)

MAS LEDtube VLE 1200mm 13.1W/15.5W 840T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, 1200 mm, 13.1 W, 15.5 W, LED alternative to 36W TL-D, 4000 K, 2100 lm, 2500 lm, CRI 80, 75000 hour(s), 161 lm/W, EEL C, G13, Beam angle 190 degree(s), Glass, 0 %, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004356502
Full order code: 872110313913900

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product