Pakistan - English

Philips LEDtube, T8, 1200 mm, 10 W, 6500 K, 1800 lm, 50000 hour(s)

MAS LEDtube VLE 1200mm HO 10W 865 T8 CN

Product Description

LEDtube, T8, 1200 mm, 10 W, 6500 K, 1800 lm, 50000 hour(s), 180 lm/W, G13, Glass, RG0

Order code: 929004230310
Full order code: 694197064893600

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product