Pakistan - English

Philips LEDtube, T8, 1200 mm, 10 W, 4000 K, 1800 lm, 50000 hour(s)

MAS LEDtube VLE 1200mm HO 10W 840 T8 CN

Product Description

LEDtube, T8, 1200 mm, 10 W, 4000 K, 1800 lm, 50000 hour(s), 180 lm/W, G13, Glass, RG0

Order code: 929004230210
Full order code: 694197064891200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004230210 en_AA pdf 794.8 kB

Visuals

Product-Photographs-929004230210_EU
Multiple assets
Product-Diagrams-929004230210_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE 1200mm HO 10W 840 T8 CN IES 7.9 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-LEDtube-T8-COMF-7389584-Ref-929004230210 pdf 662.3 kB