Pakistan - English

Philips LEDtube, T8, 600 mm, 6 W, 6500 K, 1000 lm, 50000 hour(s)

MAS LEDtube VLE 600mm HO 6W 865 T8 CN

Product Description

LEDtube, T8, 600 mm, 6 W, 6500 K, 1000 lm, 50000 hour(s), 166 lm/W, G13, Glass, RG0

Order code: 929004230110
Full order code: 694197064889900

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product